IESNA:LM-63-2002
[TEST]P976501
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-53-S-UNV-L950-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5300LM PACKAGE 90CRI 5000K STANDARD TROFFER
[LAMP] 5000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.32A 38.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5377.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 38.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1561.3 1567.6 1561.3 1553.5 1539.3 1522.0 1501.4 1476.2 1446.3 1414.8 
1378.4 1337.4 1293.2 1249.1 1198.6 1140.3 1081.9 1020.5 958.9 894.3 
818.6 746.1 671.8 604.1 533.1 465.3 400.6 347.0 298.2 250.9 
209.8 168.8 132.5 97.8 64.8 34.7 0.0 
1561.3 1569.3 1589.7 1616.6 1643.3 1657.6 1660.8 1656.0 1643.3 1624.4 
1596.0 1556.7 1510.9 1460.4 1402.1 1343.7 1272.8 1203.4 1134.0 1063.0 
992.1 924.2 851.6 783.9 716.0 656.1 599.3 545.7 498.4 451.1 
406.9 361.2 312.3 258.6 195.6 115.2 0.0 
1561.3 1572.5 1637.0 1697.0 1739.6 1769.5 1791.6 1801.1 1802.7 1793.3 
1769.5 1739.6 1692.3 1638.7 1575.6 1504.6 1430.5 1353.2 1272.8 1194.0 
1116.6 1040.9 965.2 892.6 824.9 761.8 697.1 637.2 580.4 525.3 
465.3 406.9 340.7 265.0 184.6 99.5 0.0 
1561.3 1604.0 1698.6 1763.2 1823.3 1867.5 1903.7 1924.3 1932.0 1925.7 
1903.7 1865.8 1810.7 1744.3 1665.4 1583.4 1488.8 1402.1 1309.0 1217.5 
1129.2 1047.2 968.3 892.6 821.8 757.0 693.9 632.5 567.8 506.3 
446.4 377.0 302.8 228.8 157.7 80.5 0.0 
1561.3 1610.3 1708.1 1779.0 1843.7 1894.2 1932.0 1955.8 1963.6 1958.9 
1933.7 1894.2 1834.3 1758.6 1676.6 1586.6 1498.2 1395.8 1298.1 1209.7 
1116.6 1036.3 958.9 888.0 820.1 752.4 687.6 629.4 563.1 507.8 
441.6 370.7 288.7 219.3 151.4 75.7 0.0 
